Altium Designer Pick and Place Locations
C:\Users\jd106363\OneDrive - Qorvo\Documents\Altium Files\ACT72350\Project Outputs for ACT72350SAEVK1_RevA\ACT72350SAEVK1_RevA_OutputFiles\Pick Place\Pick Place for ACT72350SAEVK1_RevA(RevA).txt

========================================================================================================================
File Design Information:

Date:       28/02/25
Time:       12:56
Revision:   Not in VersionControl
Variant:    RevA
Units used: mil

Designator Comment      Layer       Footprint       Center-X(mil) Center-Y(mil) Rotation Description                        
R9         Res2         TopLayer    0603-SMT        740.000       925.433       270      ""                                 
J4         "Header 3"   TopLayer    HDR1X3          2050.000      2700.000      270      "Header, 3-Pin"                    
R2         Res2         TopLayer    0603-SMT        750.000       1739.567      270      ""                                 
D18        Diode        TopLayer    SMA-ES1D        1538.740      2825.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
TP13       DRL2         TopLayer    TP63            3015.000      3005.000      0        "Glass Beaded Test Point"          
TP9        DRL1         TopLayer    TP63            2750.000      1950.000      0        "Glass Beaded Test Point"          
TP8        DRL0         TopLayer    TP63            2775.000      1000.000      0        "Glass Beaded Test Point"          
TP7        VM           TopLayer    TP63            4125.000      3375.000      0        "Glass Beaded Test Point"          
TP4        GND          TopLayer    TP63            1625.000      625.000       0        "Glass Beaded Test Point"          
TP3        GND          TopLayer    TP63            760.000       2535.000      0        "Glass Beaded Test Point"          
TP2        GND          TopLayer    TP63            325.000       250.000       0        "Glass Beaded Test Point"          
TP1        GND          TopLayer    TP63            1880.000      125.000       0        "Glass Beaded Test Point"          
S1         SW-PB        TopLayer    FSMSM_SW        600.000       620.866       90       Switch                             
S2         SW-PB        TopLayer    FSMSM_SW        800.000       615.866       90       Switch                             
R1         Res2         TopLayer    0603-SMT        1200.000      3014.567      270      ""                                 
J14        "Header 16"  TopLayer    HDR1X16         1125.000      3375.000      0        "Header, 16-Pin"                   
J1         "Header 30"  TopLayer    HDR1X30         100.000       1750.000      270      "Header, 30-Pin"                   
J3         "Header 12"  TopLayer    HDR1X12         1050.000      150.000       180      "Header, 12-Pin"                   
J2         "Header 18"  TopLayer    HDR1X18         450.000       1950.000      270      "Header, 18-Pin"                   
U1         ACT72350     TopLayer    TQFN99-57       1252.559      1600.000      0        ACT72350                           
Q7         MOSFET-N     TopLayer    TO-252          1850.000      2998.250      0        "N-Channel MOSFET"                 
R48        10K          TopLayer    0603-SMT        2750.000      2639.567      270      Resistor                           
R47        10K          BottomLayer 0603-SMT        3500.000      2714.567      90       Resistor                           
R46        10K          TopLayer    0603-SMT        2750.000      1639.567      270      Resistor                           
R45        10K          BottomLayer 0603-SMT        3505.000      1714.567      90       Resistor                           
R44        10K          TopLayer    0603-SMT        2750.000      639.567       270      Resistor                           
R43        10K          BottomLayer 0603-SMT        3505.000      714.567       90       Resistor                           
TP12       DRH5         TopLayer    TP63            3650.000      2075.000      0        "Glass Beaded Test Point"          
TP11       DRH4         TopLayer    TP63            3700.000      1050.000      0        "Glass Beaded Test Point"          
TP10       DRH3         TopLayer    TP63            3300.000      175.000       0        "Glass Beaded Test Point"          
R20        5.1          TopLayer    0805            1810.000      1700.433      180      Resistor                           
R13        5.1          TopLayer    0805            1775.866      1395.000      180      Resistor                           
R5         5.1          TopLayer    0805            1775.000      1100.000      180      Resistor                           
D12        Diode        BottomLayer SMA-ES1D        1411.260      1575.000      180      "DIODE SWITCHING 75V 0.15A SOD523" 
D8         Diode        BottomLayer SMA-ES1D        1421.260      1420.000      180      "DIODE SWITCHING 75V 0.15A SOD523" 
D3         Diode        BottomLayer SMA-ES1D        1521.260      1250.000      180      "DIODE SWITCHING 75V 0.15A SOD523" 
C38        ""           BottomLayer 0603-SMT        1203.347      1741.732      270      Capacitor                          
C25        ""           TopLayer    2220C           2250.000      3185.433      90       Capacitor                          
R36        ""           TopLayer    0603-SMT        1825.000      2669.567      270      Resistor                           
C33        ""           BottomLayer 1206R           1477.401      1672.835      180      Capacitor                          
R34        Res2         TopLayer    0805            3200.000      3200.000      180      ""                                 
R33        10K          TopLayer    0603-SMT        1370.000      1164.567      270      Resistor                           
R32        10K          TopLayer    0603-SMT        1250.000      1164.567      270      Resistor                           
R31        10K          TopLayer    0603-SMT        1100.000      1164.567      270      Resistor                           
R30        ""           TopLayer    1206            1747.500      2355.000      180      Resistor                           
R28        560K         BottomLayer 1206R           3300.000      2810.000      90       Resistor                           
R27        560K         BottomLayer 1206R           3300.000      1810.000      90       Resistor                           
R26        560K         BottomLayer 1206R           3300.000      810.000       90       Resistor                           
R25        100          TopLayer    0603-SMT        2780.433      2250.000      0        Resistor                           
R24        ".1 Ohm"     TopLayer    2512-CSS2H      2847.638      2350.000      180      Resistor                           
R23        100          TopLayer    0603-SMT        2914.567      2250.000      180      Resistor                           
R22        ""           BottomLayer 0603-SMT        2914.567      2875.000      180      Resistor                           
R19        ""           BottomLayer 0603-SMT        3500.000      2514.567      270      Resistor                           
R17        100          TopLayer    0603-SMT        2780.433      1250.000      0        Resistor                           
R16        ".1 Ohm"     TopLayer    2512-CSS2H      2847.638      1350.000      180      Resistor                           
R15        100          TopLayer    0603-SMT        2919.567      1250.000      180      Resistor                           
R14        ""           BottomLayer 0603-SMT        2914.567      1875.000      180      Resistor                           
R12        ""           BottomLayer 0603-SMT        3505.000      1514.567      270      Resistor                           
R11        100          TopLayer    0603-SMT        2780.433      250.000       0        Resistor                           
R10        ".1 Ohm"     TopLayer    2512-CSS2H      2847.638      350.000       180      Resistor                           
R8         100          TopLayer    0603-SMT        2914.567      250.000       180      Resistor                           
R6         ""           BottomLayer 0603-SMT        2914.567      875.000       180      Resistor                           
R3         ""           BottomLayer 0603-SMT        3505.000      514.567       270      Resistor                           
Q6         ""           TopLayer    TO220HV         2902.500      2650.000      270      "N-Channel MOSFET"                 
Q5         ""           TopLayer    TO220HV         3652.500      2650.000      90       "N-Channel MOSFET"                 
Q4         ""           TopLayer    TO220HV         2902.500      1650.000      270      "N-Channel MOSFET"                 
Q3         ""           TopLayer    TO220HV         3652.500      1650.000      90       "N-Channel MOSFET"                 
Q2         ""           TopLayer    TO220HV         2902.500      650.000       270      "N-Channel MOSFET"                 
Q1         ""           TopLayer    TO220HV         3652.500      650.000       90       "N-Channel MOSFET"                 
L2         Inductor     TopLayer    SRN8040         1569.291      2575.000      180      Inductor                           
L1         Inductor     TopLayer    WE-TPC_5.3MM    1475.000      2145.000      0        Inductor                           
J11        "FASTON TAB" TopLayer    Spade_TAB       2750.000      100.000       180      "FASTON TAB"                       
J10        "FASTON TAB" TopLayer    Spade_TAB       4000.000      2800.000      180      "FASTON TAB"                       
J9         "FASTON TAB" TopLayer    Spade_TAB       3600.000      3375.000      180      "FASTON TAB"                       
J7         "FASTON TAB" TopLayer    Spade_TAB       4000.000      1800.000      180      "FASTON TAB"                       
J5         "FASTON TAB" TopLayer    Spade_TAB       4000.000      800.000       180      "FASTON TAB"                       
D17        VM           TopLayer    0603-LED        3043.504      3200.000      180      "LED RED CLEAR 1206 SMD"           
D13        Diode        BottomLayer SOD-523         2916.535      2920.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D10        Diode        BottomLayer SOD-523         3455.000      2516.535      90       "DIODE SWITCHING 75V 0.15A SOD523" 
D9         Diode        BottomLayer SOD-523         2916.535      1920.000      0        "DIODE SWITCHING 75V 0.15A SOD523" 
D6         Diode        BottomLayer SOD-523         3460.000      1516.535      90       "DIODE SWITCHING 75V 0.15A SOD523" 
D5         5V           TopLayer    0603-LED        1200.000      2873.504      270      "LED RED CLEAR 1206 SMD"           
D4         Diode        BottomLayer SOD-523         2916.535      925.000       0        "DIODE SWITCHING 75V 0.15A SOD523" 
D1         Diode        BottomLayer SOD-523         3460.000      516.535       90       "DIODE SWITCHING 75V 0.15A SOD523" 
C32        ""           BottomLayer 0805            1340.000      1745.000      270      Capacitor                          
C31        "Cap Pol1"   TopLayer    RB_5.0MM/6.3MM  1930.000      2156.575      90       "Polarized Capacitor (Radial)"     
C30        "1000 pf"    TopLayer    0603-SMT        1205.000      1164.567      90       Capacitor                          
C29        "1000 pf"    TopLayer    0603-SMT        1325.000      1164.567      90       Capacitor                          
C28        "1000 pf"    TopLayer    0603-SMT        1055.000      1164.567      90       Capacitor                          
C27        ""           TopLayer    0805            1900.000      2610.000      270      Capacitor                          
C26        ""           TopLayer    1206R           2050.000      3065.000      270      Capacitor                          
C24        "Cap Pol1"   TopLayer    RB_5.0MM/12.5MM 2650.000      3201.575      90       "Polarized Capacitor (Radial)"     
C23        "3300 pF"    TopLayer    0603-SMT        960.433       1975.000      0        Capacitor                          
C22        ""           BottomLayer 2220C           4035.433      2450.000      180      Capacitor                          
C21        ""           TopLayer    0603-SMT        1795.433      1800.433      180      Capacitor                          
C19        ""           BottomLayer 0603-SMT        1078.681      1531.102      0        Capacitor                          
C17        ""           BottomLayer 0603-SMT        1080.433      1585.000      0        Capacitor                          
C16        "3300 pF"    TopLayer    0603-SMT        1106.299      1975.000      0        Capacitor                          
C15        ""           BottomLayer 2220C           4035.433      1450.000      180      Capacitor                          
C14        ""           TopLayer    0603-SMT        1689.567      1465.000      0        Capacitor                          
C13        "Cap Pol1"   TopLayer    RB_5.0MM/12.5MM 4051.575      2250.000      0        "Polarized Capacitor (Radial)"     
C12        "Cap Pol1"   TopLayer    RB_5.0MM/12.5MM 4051.575      1250.000      0        "Polarized Capacitor (Radial)"     
C11        "3300 pF"    TopLayer    0603-SMT        1246.299      1975.000      0        Capacitor                          
C10        ""           BottomLayer 0603-SMT        1262.401      1741.732      270      Capacitor                          
C9         ""           BottomLayer 2220C           4035.433      450.000       180      Capacitor                          
C8         ""           TopLayer    0603-SMT        1760.433      1175.000      180      Capacitor                          
